IESNA:LM-63-2002 
[TEST]P981028
[MORE]TEST IS SCALED FROM ( FO44195.PSO)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]4/11/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-CYL3S-10-935-15L-WD-U-S-X-X-WHTE
[LUMINAIRE]PrentaLux 3-INCH CYLINDER, WIDE FLOOD OPTIC
[MORE]1500 LUMENS
[LAMP]3500K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] INDOOR, COMMERCIAL, HOSPITALITY, HOTEL, OFFICE, ACCENT, RETAIL, DECORATIVE
[_SEARCH_MOUNTING] Ceiling, Surface
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1521
TILT=NONE
1 -1 1 91 1 1 1 -0.25 -0.25 0
1 1 13.5
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90
0
1534.1 1545.4 1572.9 1593.2 1600.5 1604.1 1607 1612.1 1626.2 1650.4
1678.1 1698 1702.3 1698 1697 1697.9 1690.8 1671.2 1645.1 1628.7
1605.2 1570.6 1527.1 1473.8 1419.2 1364.4 1299.2 1218.4 1122.7 1003
874.1 747.4 633.7 534.2 441.4 350.3 272.5 214.6 173 139.2
108.7 85.6 67.8 51.7 36.3 25.6 20.7 18.7 17.2 15.9
14.7 13.6 12.5 11.6 10.8 10.6 10.5 10.2 9.6 8.8
7.1 5.7 5.2 5.2 4.9 4.5 4.3 4.2 4 3.4
2.9 2.5 2.5 2.3 2.3 2.3 2.3 2.3 2.2 2.1
2 1.9 1.8 1.7 1.4 1.1 0.6 0.2 0.1 0.1
0
